Part number TAT8804D1H Product Type CATV Amplifier from Manufacturer Qorvo

Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TAT8804D1H is an ultra-linear, packaged GaAs MMIC amplifier, intended for output stage of CATV infrastructure applications. The TAT8804D1H provides flat gain along with low distortion, making it ideal for use in CATV distribution systems, requiring high output power and low distortion. The TAT8804 draws 650 mA from a 12 V supply, while allowing users to adjust the bias current and the bias voltage externally in order to optimize output performance. The TAT8804D1H is offered in an industry standard 40 pin QFN package.
Part Number:
TAT8804D1H
Frequency Min:
50 MHz
Frequency Max:
1000 MHz
Gain:
21 dB
Supply Voltage\Vd:
12 V
Id:
650 mA
Noise Figure:
4.5 dB
CTB:
-79 dB
Xmod:
-62 dB
CSO:
-73 dB
Package:
QFN 5x7mm
Gain Flatness:
1 ±dB
Return Loss Input:
18 dB
Return Loss Output:
19 dB
P1dB:
34 dBm
IP3:
49 dBm
IP2:
85 dBm
No Content Available

Technical Inquiry Request for TAT8804D1H CATV Amplifier

Fields marked with * are required.
Product Specifications For TAT8804D1H CATV Amplifier
Design Information
Contact Information


Availability
In Stock
450
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$24.87
25 - 99
$21.24
100 - 249
$18.41
250 - 499
$17.26
500 - 999
$15.49
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices