Part number TAT7469 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

75 Ohm RF Amplifier, 50 - 1002 MHz


The TriQuint TAT7469 is a 75 Ohm RF amplifier designed for CATV use, but capable of operation up to 1200 MHz. The TAT7469 contains two separate amplifiers for push pull applications. It is fabricated using 6-inch GaAs pHEMT technology to optimize performance and cost. Each amplifier contains on-chip active biasing. The bias current set point of each amplifier is adjustable with a single resistor from the input to ground.

Part Number:
TAT7469
Frequency Min:
50 MHz
Frequency Max:
1200 MHz
Gain:
17.5 dB
Supply Voltage\Vd:
5 V
Id:
250 mA
Noise Figure:
3.2 dB
Package:
SOIC-8
No Content Available

Technical Inquiry Request for TAT7469 CATV Amplifier

Fields marked with * are required.
Product Specifications For TAT7469 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
12760
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TAT7469 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPL8831 Qorvo RF Amplifier, CATV, .005 to 1.218 GHz, 17 dB, 24 dBm, 5 V, SOIC8
QPL8832 Qorvo RF Amplifier, CATV, GaN, .005 to 1218 GHz, 19 dB, 5V, SOIC8
RFCA8828 Qorvo Amplifier, CATV, 0.050 - 1.2 GHz, 41 dBm, 18.1dB, SOIC-8
RFCA8830 Qorvo Amplifer, CATV, .45 to 1.218 GHz, 19 dB, 34 dBm, SOIC8