Part number TAT7460B1A Product Type CATV Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TAT7460B1A is a 75 Ohm RF Amplifier designed for use up to 2600 MHz, addressing the CATV and Satellite bands in a single part. The TAT7460B1A is fabricated using six inch GaAs pHEMT technology to optimize performance and cost.

Lead-free and RoHS compliant.

Part Number:
TAT7460B1A
Frequency Min:
50 MHz
Frequency Max:
2600 MHz
Gain:
17 dB
Supply Voltage\Vd:
5 V
Id:
100 mA
Noise Figure:
3 dB
CTB:
-73 dB
Xmod:
-70 dB
CSO:
-60 dB
Package:
SOT-89
Gain Flatness:
0.35 ±dB
Return Loss Input:
14 dB
Return Loss Output:
14 dB
P1dB:
20 dBm
IP3:
38 dBm
IP2:
52 dBm
No Content Available

Technical Inquiry Request for TAT7460B1A CATV Amplifier

Fields marked with * are required.
Product Specifications For TAT7460B1A CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices