Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TAT7430B
Frequency Min:
50 MHz
Frequency Max:
1000 MHz
Gain:
22.8 dB
Supply Voltage\Vd:
8 V
Id:
190 mA
Noise Figure:
2 dB
CTB:
-81 dB
CSO:
-68 dB
Package:
SOT-89
Gain Flatness:
0.5 ±dB
Return Loss Input:
22 dB
Return Loss Output:
18 dB

Technical Inquiry Request for TAT7430B CATV Amplifier

Fields marked with * are required.
Product Specifications For TAT7430B CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part TAT7430B is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPL7425 Qorvo RF Amplifier, CATV, .005 to 1.218 GHz, 25 dB, 51 dBm, 16 pin QFN, 3.0 x3.0 mm