75 Ohm RF Amplifier, 40 - 1002 MHz
The TriQuint TAT7427B-T1 is a high gain 75 Ohm RF amplifier designed for CATV applications from 50 to 1000 MHz (with operation up to 1.25 GHz). The balance of low noise and distortion provides an ideal solution for drop and distribution amplifiers. It is particularly well suited for new home networks requiring higher gain for a large number of splits.
The TAT7427B-T1 is fabricated using 6-inch GaAs pHEMT technology to optimize performance and cost. It provides excellent gain and return loss consistency inherent to the pHEMT process.
Part Number:
TAT7427B-T1
|
Frequency Min:
50 MHz
|
Frequency Max:
1200 MHz
|
Gain:
18.5 dB
|
Supply Voltage\Vd:
6 V
|
Id:
145 mA
|
Noise Figure:
2.5 dB
|
CTB:
-88 dB
|
CSO:
-70 dB
|
Package:
SOT-89
|
Gain Flatness:
0.3 ±dB
|
Return Loss Input:
23 dB
|
Return Loss Output:
20 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |