Part number TAT6254C Product Type CATV Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Fiber To The Home RF Amplifier, 50 - 1000 MHz


The TriQuint TAT6254C FTTP SFU video receiver provides a low noise analog interface to CATV receivers and optical triplexers. The TAT6254C is intended for use in single family unit (SFU) analog video fiber to the premise (FTTP) applications.
 
The TAT6254C exhibits low input noise and distortion that provides performance margin critical to meeting stringent FTTP link requirements. It runs on either a single 12 V or 5 V supply, eliminating the need for an extra ONU power supply. The TAT6254C provides automatic gain control (AGC) to maintain a constant +19 dBmV/ch output (+23 dBmV in high output mode) to ensure consistent video quality and ease of design. The TAT6254C is fabricated using 6-inch GaAs pHEMT technology to optimize performance and cost. The TAT6254C has the flexibility to be designed for a range of RF outputs and supply voltages.

Part Number:
TAT6254C
Frequency Min:
50 MHz
Frequency Max:
1000 MHz
Gain:
33 dB
Supply Voltage\Vd:
12 V
Id:
120 mA
CTB:
-70 dB
CSO:
-63 dB
Package:
QFN 4X4mm
Return Loss Input:
18 dB
Return Loss Output:
18 dB
No Content Available

Technical Inquiry Request for TAT6254C CATV Amplifier

Fields marked with * are required.
Product Specifications For TAT6254C CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.08
25 - 99
$6.05
100 - 249
$5.24
250 - 499
$4.54
500 - 999
$3.91
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices