Part Number:
TAT2814A
|
Frequency Min:
50 MHz
|
Frequency Max:
1000 MHz
|
Gain:
30 dB
|
Supply Voltage\Vd:
5 V
|
Id:
350 mA
|
Noise Figure:
2.7 dB
|
Package:
QFN
|
Gain Flatness:
0.5 ±dB
|
Return Loss Input:
18 dB
|
Return Loss Output:
20 dB
|
P1dB:
28 dBm
|
IP3:
49 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |