Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint T2G6003028-FS is a 30 W (P3dB) discrete GaN on SiC HEMT which operates from DC to 6 GHz. The device is constructed with TriQuint’s proven 0.25 um process, which features advanced field plate techniques to optimize power and efficiency at high drain bias operating conditions. This optimization can potentially lower system costs in terms of fewer amplifier line-ups and lower thermal management costs.

Features:
  • Frequency: DC to 6 GHz
  • Output Power (P3dB): 30 W at 6 GHz
  • Linear Gain: >14 dB at 6 GHz
  • Operating Voltage: 28 V
  • Low thermal resistance package
  • Part Number:
    T2G6003028-FS
    Frequency Min:
    0 GHz
    Frequency Max:
    6 GHz
    Output Power:
    30 W
    Gain:
    14 dB
    % Typ Efficiency:
    72.4
    Supply Voltage:
    28 V
    Id:
    1700 mA
    Package:
    Earless
    Process:
    GaN
    Type:
    RF Power Discrete Transistors

    Technical Inquiry Request for T2G6003028-FS RF Power Transistor

    Fields marked with * are required.
    Product Specifications For T2G6003028-FS RF Power Transistor
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    26
    by 11/25/2025

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $792.20
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices