Part number T2G6001528-SG Product Type RF Power Transistor from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint T2G6001528-SG is a 15W (P3dB) discrete GaN on SiC HEMT which operates from DC to 6.0 GHz. The device is constructed with TriQuint's proven TQGaN25 process, which features advanced field plate techniques to optimize power and efficiency at high drain bias operating conditions. This optimization can potentially lower system costs in terms of fewer amplifier line-ups and lower thermal management costs.
Part Number:
T2G6001528-SG
Frequency Min:
0 GHz
Frequency Max:
6 GHz
Output Power:
15 W
Gain:
15 dB
% Typ Efficiency:
64.1
Supply Voltage:
28 V
Id:
100 mA
Process:
GaN
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for T2G6001528-SG RF Power Transistor

Fields marked with * are required.
Product Specifications For T2G6001528-SG RF Power Transistor
Design Information
Contact Information


Availability
In Stock
300
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$241.15
25 - 99
$163.53
100 - 249
$129.37
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices