Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint T2G6000528-Q3 is a 7 W (P3dB) discrete GaN on SiC HEMT which operates from DC to 6 GHz and typically provides greater than 10 dB gain at 6 GHz. The device is constructed with TriQuint's proven 0.25 um production process, which features advanced field plate techniques to optimize power and efficiency at high drain bias operating conditions. This optimization can potentially lower system costs in terms of fewer amplifier line-ups and lower thermal management costs.

Features:
  • Frequency: DC to 6 GHz
  • Linear Gain: > 10 dB at 6 GHz
  • Operating Voltage: 28 V
  • Output Power (P3dB): > 7 W at 6 GHz
  • Lead-free and RoHS compliant
  • Low thermal resistance package
  • Part Number:
    T2G6000528-Q3
    Process:
    GaN
    Type:
    RF Power Discrete Transistors

    Technical Inquiry Request for T2G6000528-Q3 RF Power Transistor

    Fields marked with * are required.
    Product Specifications For T2G6000528-Q3 RF Power Transistor
    Design Information
    Contact Information


    Availability
    In Stock
    8
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $120.76
    25 - 99
    $86.65
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices