Part number T1G4020036-FL Product Type RF Power Transistor from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint T1G4020036-FL is a 240 W Peak (48 W Avg.) (P3dB) discrete GaN on SiC HEMT which operates from DC to 3.5 GHz. The device is constructed with TriQuint's proven TQGaN25HV process, which features advanced field plate techniques to optimize power and efficiency at high drain bias operating conditions. This optimization can potentially lower system costs in terms of fewer amplifier line-ups and lower thermal management costs.

Lead-free and ROHS compliant.

Part Number:
T1G4020036-FL
Export Status:
Frequency Min:
0 GHz
Frequency Max:
3.5 GHz
Output Power:
260 W
Gain:
16 dB
Supply Voltage:
36 V
Id:
520 mA
Process:
GaN
Type:
RF Power Discrete Transistors

Technical Inquiry Request for T1G4020036-FL RF Power Transistor

Fields marked with * are required.
Product Specifications For T1G4020036-FL RF Power Transistor
Design Information
Contact Information


Availability
In Stock
25
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1416.92
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices