|
Part Number:
T1G4012036-FL
|
|
Export Status:
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
3.5 GHz
|
|
Output Power:
120 W
|
|
Gain:
16 dB
|
|
% Typ Efficiency:
52
|
|
Supply Voltage:
36 V
|
|
Id:
360 mA
|
|
Package:
Flange
|
|
Process:
GaN
|
|
Type:
RF Power Discrete Transistors
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |