Part Number:
SZM-3166Z
|
Frequency Min:
3.3 GHz
|
Frequency Max:
3.6 GHz
|
P1dB:
34.5 dBm
|
Gain:
35 dB
|
Supply Voltage \ Vd Max:
5.2 V
|
Quiescent Current \ Id:
800 mA
|
Package:
QFN 6x6mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |