Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The SZM-3066Z is a high linearity 3.3-3.8 GHz 2W Class AB Heterojunction Bipolar Transistor (HBT) power amplifier housed in a low-cost surface mountable plastic Q-FlexN multi-chip module package. This HBT amplifier is made with InGaP on GaAs device technology and is fabricated with MOCVD for an ideal combination of low cost and high reliability. This product is specifically designed as a final or driver stage for 802.16 equipment in the 3.3-3.8 GHz bands, and it can operate with a 3V to 6V supply. The external RF output match and bias adjustability allows load line optimization for other applications over narrower bands. It features an output power detector, on/off power control, and high RF overdrive robustness. A 20 dB step attenuator feature can be utilized by switching the 2nd stage power up/down control.
Part Number:
SZM-3066Z
Type:
RF Power MMIC
Frequency Min:
3.3 GHz
Frequency Max:
3.8 GHz
P1dB:
33.5 dBm
Gain:
34 dB
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
620 mA
Package:
QFN 6x6mm
No Content Available

Technical Inquiry Request for SZM-3066Z Amplifier

Fields marked with * are required.
Product Specifications For SZM-3066Z Amplifier
Design Information
Contact Information


Availability
In Stock
46714
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices