Part Number:
SZA-6044Z
|
Frequency Min:
5.1 GHz
|
Frequency Max:
5.9 GHz
|
P1dB:
24 dBm
|
Gain:
17 dB
|
IP3:
39 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
165 mA
|
Package:
QFN 4x4mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |