Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The SZA-3044 is a high efficiency 2.7-3.8 GHz 1W class AB Heterojunction Bipolar Transistor (HBT) power amplifier housed in a low-cost surface mountable plastic package. This HBT amplifier is made with InGaP on GaAs device technology and is fabricated with MOCVD for an ideal combination of low cost and high reliability. This device is specifically designed as a final or driver stage for 802.16 equipment in the 3.3-3.8 GHz bands, and it can operate with a 3V to 6V supply. Optimized on-chip impedance matching circuitry provides a 50 ohm nominal RF input impedance. The external RF output match and bias adjustability allows load line optimization for other applications over narrower bands. It features an output power detector, on/off power control, and high RF overdrive robustness.
Part Number:
SZA-3044Z
Frequency Min:
2.7 GHz
Frequency Max:
3.8 GHz
P1dB:
31 dBm
Gain:
25 dB
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
340 mA
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for SZA-3044Z Amplifier

Fields marked with * are required.
Product Specifications For SZA-3044Z Amplifier
Design Information
Contact Information


Availability
In Stock
1188
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices