Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SZA-2044 is a high efficiency class AB heterojunction bipolar transistor (HBT) amplifier housed in a low-cost surface-mountable plastic package. This HBT amplifier is made with InGaP on GaAs device technology and fabricated with MOCVD for an ideal combination of low cost and high reliability. This product is specifically designed as a final stage 802.11b/g and 802.16 equipment in the 2.0GHz to 2.7GHz bands. It can run from a 3V to 5V supply. Optimized on-chip impedance matching circuitry provides a 50Ω nominal RF input impedance. The external output match and bias adjustability allows load line optimization for other applications over narrower bands, It features an output power detector, on/off power control, and high RF overdrive robustness. This product is available in a ROHS Compliant and Green package with matte tin finish, designated by the “Z” package suffix.

Features:
  • Z Part Number is Available in RoHS Compliant, Pb-Free, and RFMD Green
  • 802.11g 54Mb/s Class AB Performance
  • POUT = 22dBm at 3% EVM, 5V, 340mA
  • POUT = 18dBm at 3% EVM, 3.3V, 175mA
  • On-Chip Output Power Detector
  • P1dB = 29.5dBm at 5V, P1dB = 25dBm at 3.3V
  • Robust - Survives RF Input Power = +15dBm
  • Power Up/Down Control <1μs
  • Available in RoHS Green Compliant Package
  • Part Number:
    SZA-2044Z
    Min Frequency:
    2 GHz
    Max Frequency:
    2.7 GHz
    P1dB Typ:
    29 dBm
    Gain Typ:
    25 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for SZA-2044Z Amplifier

    Fields marked with * are required.
    Product Specifications For SZA-2044Z Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices