|
Part Number:
SXE-1089Z
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
3 GHz
|
|
P1dB:
22.9 dBm
|
|
Gain:
11.7 dB
|
|
IP3:
38.5 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
128 mA
|
|
Noise Figure:
3.2 dB
|
|
Package:
SOT-89
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |