|
Part Number:
SXB-4089Z
|
|
Frequency Min:
0.4 GHz
|
|
Frequency Max:
2.5 GHz
|
|
P1dB:
27.5 dBm
|
|
Gain:
20 dB
|
|
IP3:
43.5 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
265 mA
|
|
Noise Figure:
5.6 dB
|
|
Package:
SOT-89
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |