Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SXB2089Z amplifier is a high linearity InGaP/GaAs Heterojunction Bipolar Transistor (HBT) MMIC housed in a low-cost, surface-mountable plastic package. These amplifiers are specially designed for use as driver devices for infrastructure equipment in the 5MHz to 2500MHz Cellular, ISM, WLL, PCS, and W-CDMA applications. It’s high linearity makes it an ideal choice for multi-carrier as well as digital applications .
Part Number:
SXB-2089Z
Frequency Min:
0.005 GHz
Frequency Max:
2.5 GHz
P1dB:
24.5 dBm
Gain:
17 dB
IP3:
43 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
135 mA
Noise Figure:
4.2 dB
Package:
SOT-89
No Content Available

Technical Inquiry Request for SXB-2089Z Amplifier

Fields marked with * are required.
Product Specifications For SXB-2089Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices