Part Number:
SXA-389Z
|
Type:
Amplifiers
|
Frequency Min:
0.4 GHz
|
Frequency Max:
2.5 GHz
|
P1dB:
25 dBm
|
Gain:
19 dB
|
IP3:
42 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
115 mA
|
Noise Figure:
5.5 dB
|
Package:
SOT-89
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |