Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SXA389BZ amplifier is a high efficiency GaAs Heterojunction Bipolar Transistor (HBT) MMIC housed in low-cost surface mountable plastic package. These HBT MMICs are fabricated using molecular beam epitaxial growth technology which produces reliable and consistent performance from wafer to wafer and lot to lot. These amplifiers are specially designed for use as driver devices for infrastructure equipment in the 400MHz to 2500MHz cellular, ISM, WLL, PCS, WCDMA applications. Its high linearity makes it an ideal choice for multi-carrier as well as digital applications.
Part Number:
SXA-389BZ
Frequency Min:
0.4 GHz
Frequency Max:
2.5 GHz
P1dB:
25 dBm
Gain:
18.4 dB
IP3:
42 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
115 mA
Noise Figure:
5 dB
Package:
SOT-89
No Content Available

Technical Inquiry Request for SXA-389BZ Amplifier

Fields marked with * are required.
Product Specifications For SXA-389BZ Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices