|
Part Number:
SUF-1000
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
20 GHz
|
|
P1dB:
14 dBm
|
|
Gain:
10.5 dB
|
|
IP3:
26 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
45 mA
|
|
Noise Figure:
4.5 dB
|
|
Package:
DIE
|
|
Return Loss Input:
37 dB
|
|
Return Loss Output:
21.5 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |