Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The STA-6033 is a high performance, high efficiency 4.9-5.9 GHz Class AB Heterojunction Bipolar Transistor (HBT) power amplifier housed in a low cost surface mountable QFN 3x3 plastic package. This device is made with InGaP on GaAs device technology, and is fabricated with MOCVD for an ideal combination of low cost and high reliability. The STA-6033 is specifically designed as a final stage for 802.11a equipment in the 4.9-5.9 GHz band. It can operate from a 3.0 to 3.6V supply. Optimized on-chip impedance matching circuitry provides a 50 ohm nominal RF input impedance. A single external output matching circuit covers the entire 4.9-5.9 GHz band. The external output match allows for load line optimization for other applications, or optimized performance over narrower bands. The STA-6033 is designed as a drop-in replacement for similar parts in its class.
Part Number:
STA-6033Z
Type:
MMIC Amplifiers
Frequency Min:
4.9 GHz
Frequency Max:
5.9 GHz
P1dB:
25 dBm
Gain:
27 dB
Supply Voltage \ Vd Max:
3.3 V
Quiescent Current \ Id:
165 mA
Noise Figure:
5.7 dB
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for STA-6033Z Amplifier

Fields marked with * are required.
Product Specifications For STA-6033Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices