Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The STA-5063 is a high performance, general purpose 3.3-6.2 GHz 30 mW (15 dBm) Class A linear amplifier which utilizes an InGap GaAs Heterojunction Bipolar Transistor (HBT) amplifier housed in a low-cost surface mountable plastic package. This product is specifically designed as a driver amplifier for WLAN 802.11a, 5.8 GHz ISM band, and 3.3-3.8 GHz fixed wireless applications. It can operate from a fixed 3.0-3.6V supply with its on-chip active bias network, which includes a power up/down control. On-chip impedance matching circuitry provides a 50 ohm nominal RF input and output impedance. It's high linearity makes it an ideal choice for multicarrier and digital applications. The STA-5063 is housed in an industry standard SOT-363 package.
Part Number:
STA-5063Z
Frequency Min:
3.3 GHz
Frequency Max:
6.2 GHz
P1dB:
15 dBm
Gain:
14 dB
IP3:
27 dBm
Supply Voltage \ Vd Max:
3.3 V
Quiescent Current \ Id:
51 mA
Noise Figure:
9 dB
Package:
SOT-363
No Content Available

Technical Inquiry Request for STA-5063Z Amplifier

Fields marked with * are required.
Product Specifications For STA-5063Z Amplifier
Design Information
Contact Information


Availability
In Stock
295
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices