Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The SPF5344Z is a high performance 2-Stage pHEMT MMIC LNA designed for use from 0.8GHz to 4GHz. It offers low noise figure and high linearity in a gain block configuration. Its single-supply operation and integrated matching networks make implementation remarkably simple. The off-chip interstage choke and DC block allow for optimum performance tuning.

Features:
  • Low Noise Figure = 0.80dB at 2.0GHz
  • Gain = 24.5dB at 2.0GHz
  • OIP3 = 39dBm at 2.0GHz
  • Excellent Return Loss: S11 > 20dB, S22 > 20dB at 2.0GHz
  • P1dB = 22.4dBm at 2.0GHz
  • Single-Supply Operation: 5V at IDQ = 120mA
  • Flexible Biasing Options: 3V to 5V Adjustable Current
  • Broadband Internal Matching
  • Part Number:
    SPF-5344Z
    Frequency Min:
    0.8 GHz
    Frequency Max:
    4 GHz
    P1dB:
    22.4 dBm
    Gain:
    24.5 dB
    IP3:
    39 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    120 mA
    Noise Figure:
    0.8 dB
    Package:
    QFN 4x4mm
    Gain Flatness:
    24.5 ±dB
    Return Loss Input:
    25 dB
    Return Loss Output:
    25 dB
    No Content Available

    Technical Inquiry Request for SPF-5344Z Amplifier

    Fields marked with * are required.
    Product Specifications For SPF-5344Z Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices