|
Part Number:
SPF-5122Z
|
|
Type:
Amplifiers
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
23 dBm
|
|
Gain:
19 dB
|
|
IP3:
38 dBm
|
|
Supply Voltage \ Vd Min:
3 V
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
90 mA
|
|
Noise Figure:
0.5 dB
|
|
Package:
QFN 2x2mm
|
|
Gain Flatness:
10 ±dB
|
|
Return Loss Input:
17 dB
|
|
Return Loss Output:
15 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |