Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The SPF5043Z is a high performance pHEMT MMIC LNA designed for operation from 50MHz to 4000MHz. The on-chip active bias network provides stable current over temperature and process threshold voltage variations. The SPF5043Z offers ultra-low noise figure and high linearity performance in a gain block configuration. Its single-supply operation and integrated matching networks make implementation remarkably simple. The high maximum input power specification makes it ideal for high dynamic range receivers.
Part Number:
SPF-5043Z
Type:
Amplifiers
Frequency Min:
0.1 GHz
Frequency Max:
4 GHz
P1dB:
20 dBm
Gain:
18 dB
IP3:
33 dBm
Supply Voltage \ Vd Min:
3 V
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
46 mA
Noise Figure:
0.8 dB
Package:
SOT-343
Gain Flatness:
18 ±dB
No Content Available

Technical Inquiry Request for SPF-5043Z Amplifier

Fields marked with * are required.
Product Specifications For SPF-5043Z Amplifier
Design Information
Contact Information


Availability
In Stock
5688
On Order
6000
by 4/10/2026

2400
by 6/1/2026

3000
by 6/4/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.34
25 - 99
$4.20
100 - 249
$3.31
250 - 499
$2.73
500 - 999
$2.31
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices