|
Part Number:
SPA-2318Z
|
|
Frequency Min:
1.7 GHz
|
|
Frequency Max:
2.2 GHz
|
|
P1dB:
30 dBm
|
|
Gain:
23.5 dB
|
|
IP3:
47 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
400 mA
|
|
Package:
ESOP-8
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |