|
Part Number:
SPA-2118Z
|
|
Frequency Min:
0.81 GHz
|
|
Frequency Max:
0.96 GHz
|
|
P1dB:
30.5 dBm
|
|
Gain:
33 dB
|
|
IP3:
47 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
400 mA
|
|
Package:
ESOP-8
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |