Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
SPA-1118Z
Frequency Min:
0.81 GHz
Frequency Max:
0.96 GHz
P1dB:
29.5 dBm
Gain:
17.2 dB
IP3:
48 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
310 mA
Noise Figure:
7.5 dB
Package:
ESOP-8
No Content Available

Technical Inquiry Request for SPA-1118Z Amplifier

Fields marked with * are required.
Product Specifications For SPA-1118Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices