Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
RFMD’s SGL-06SMT2 is a low noise, high gain MMIC LNA designed for low power, single supply operation from 2.7V to 3.6V. Its Class-1C ESD protection ensures rugged performance, while its integrated active bias circuit provides stable gain over temperature. SGL-06SMT2 is internally matched from 5MHz to 4000MHz and requires minimal external components. The SGL-06SMT2 die is fabricated using highly repeatable Silicon Germanium technology and is packaged in a hermetic SMT2 package. RFMD can provide various levels of device screening for military or high-reliability space applications.

Features:
  • 27dB Gain at 1.575GHz
  • 1.4dB Noise Figure at 1.575GHz
  • Single 3.3V Supply Operation
  • Integrated Active Bias Circuit
  • Hermetic Package
  • Part Number:
    SGL-06SMT2
    Frequency Min:
    0.005 GHz
    Frequency Max:
    4 GHz
    P1dB:
    5.5 dBm
    Gain:
    27 dB
    Supply Voltage \ Vd Max:
    4 V
    Quiescent Current \ Id:
    10 mA
    Noise Figure:
    1.4 dB
    No Content Available

    Technical Inquiry Request for SGL-06SMT2 Amplifier

    Fields marked with * are required.
    Product Specifications For SGL-06SMT2 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices