Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The SGL0622Z is a high performance 5 MHz to 4000 MHz low power high gain and fully internally matched SiGe LNA designed for 2.7V to 3.6V operation. The application circuit is the simplest of the SGL LNA series. Only four to five external components are required to achieve 28.5 dB gain and a noise figure of 1.5 dB at 1.575 GHz which results in a lower bill of material cost. The SGL0622Z is an ideal GPS LNA for portable applications due to its very small footprint minimal applications circuit and low operating voltage range.
Part Number:
SGL-0622Z
Type:
Amplifiers
Package:
SMT
Package Style:
QFN 2x2mm
No Content Available

Technical Inquiry Request for SGL-0622Z Amplifier

Fields marked with * are required.
Product Specifications For SGL-0622Z Amplifier
Design Information
Contact Information


Availability
In Stock
23085
On Order
21000
by 11/24/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.27
25 - 99
$1.78
100 - 249
$1.40
250 - 499
$1.16
500 - 999
$0.98
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices