|
Part Number:
SGL-0363Z
|
|
Frequency Min:
0.005 GHz
|
|
Frequency Max:
2 GHz
|
|
P1dB:
2.5 dBm
|
|
Gain:
20 dB
|
|
IP3:
-7.1 dBm
|
|
Supply Voltage \ Vd Max:
3.3 V
|
|
Quiescent Current \ Id:
5.7 mA
|
|
Noise Figure:
1.1 dB
|
|
Package:
SOT-363
|
|
Gain Flatness:
20 ±dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |