|
Part Number:
SGL-0263Z
|
|
Frequency Min:
1.4 GHz
|
|
Frequency Max:
2.5 GHz
|
|
P1dB:
7.9 dBm
|
|
Gain:
10.8 dB
|
|
IP3:
15.5 dBm
|
|
Supply Voltage \ Vd Max:
4 V
|
|
Quiescent Current \ Id:
12.5 mA
|
|
Noise Figure:
2 dB
|
|
Package:
SOT-363
|
|
Gain Flatness:
10.8 ±dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |