|
Part Number:
SGL-0163Z
|
|
Frequency Min:
0.1 GHz
|
|
Frequency Max:
1.3 GHz
|
|
P1dB:
5.2 dBm
|
|
Gain:
15.5 dB
|
|
IP3:
7 dBm
|
|
Supply Voltage \ Vd Max:
4 V
|
|
Quiescent Current \ Id:
23 mA
|
|
Noise Figure:
1.2 dB
|
|
Package:
SOT-363
|
|
Gain Flatness:
15.5 ±dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |