|
Part Number:
SGC-6389Z
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
19.5 dBm
|
|
Gain:
16.7 dB
|
|
IP3:
35.8 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
85 mA
|
|
Noise Figure:
3.2 dB
|
|
Package:
SOT-89
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |