Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
SGC-6289Z
Frequency Min:
0.05 GHz
Frequency Max:
3.5 GHz
P1dB:
19.2 dBm
Gain:
13.5 dB
IP3:
33.5 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
83 mA
Noise Figure:
3.3 dB
Package:
SOT-89
No Content Available

Technical Inquiry Request for SGC-6289Z Amplifier

Fields marked with * are required.
Product Specifications For SGC-6289Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices