Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
SGC-4563Z
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
16.8 dBm
Gain:
26.5 dB
IP3:
29.5 dBm
Supply Voltage \ Vd Max:
3 V
Quiescent Current \ Id:
48 mA
Noise Figure:
1.7 dB
Package:
SOT-363
No Content Available

Technical Inquiry Request for SGC-4563Z Amplifier

Fields marked with * are required.
Product Specifications For SGC-4563Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part SGC-4563Z is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA4563C Qorvo Amplifier, Gain Block, 0.05 - 4 GHz, 15.2 dBm, 21.1 dB, SOT-363