Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SGC4486Z is a high performance SiGe HBT MMIC amplifier utilizing a Darlington configuration with a patented active bias network. The active bias network provides stable current over temperature and process Beta variations. Designed to run directly from a 3V supply, the SGC4486Z does not require a dropping resistor as compared to typical Darlington amplifiers. The SGC4486Z is designed for high linearity 3V gain block applications that require small size and minimal external components. It is internally matched to 50Ω.
Part Number:
SGC-4486Z
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
13.8 dBm
Gain:
20.2 dB
IP3:
28.9 dBm
Supply Voltage \ Vd Max:
3 V
Quiescent Current \ Id:
53 mA
Noise Figure:
3.1 dB
Package:
SOT-86
No Content Available

Technical Inquiry Request for SGC-4486Z Amplifier

Fields marked with * are required.
Product Specifications For SGC-4486Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices