|
Part Number:
SGC-4363Z
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
13.3 dBm
|
|
Gain:
16.7 dB
|
|
IP3:
28.8 dBm
|
|
Supply Voltage \ Vd Max:
3 V
|
|
Quiescent Current \ Id:
52 mA
|
|
Noise Figure:
3.5 dB
|
|
Package:
SOT-363
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |