Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
RFMD’s SGC4263Z is a high performance SiGe HBT MMIC amplifier utilizing a Darlington configuration with a patented active bias network. The active bias network provides stable current over temperature and process Beta variations. Designed to run directly from a 3V supply, the SGC4263Z does not require a dropping resistor as compared to typical Darlington amplifiers. The SGC4263Z is designed for high linearity 3V gain block applications that require small size and minimal external components. It is internally matched to 50Ω.

Features:
  • Single Fixed 3V Supply
  • No Dropping Resistor Required
  • Patented Self-Bias Circuitry
  • P1dB=15.1dBm at 1950MHz
  • OIP3=30dBm at 1950MHz
  • Robust 1000V ESD, Class 1C HBM
  • Part Number:
    SGC-4263Z
    Frequency Min:
    0.05 GHz
    Frequency Max:
    4 GHz
    P1dB:
    15.2 dBm
    Gain:
    15 dB
    IP3:
    32 dBm
    Supply Voltage \ Vd Max:
    3 V
    Quiescent Current \ Id:
    55 mA
    Noise Figure:
    3.3 dB
    Package:
    SOT-363
    No Content Available

    Technical Inquiry Request for SGC-4263Z Amplifier

    Fields marked with * are required.
    Product Specifications For SGC-4263Z Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part SGC-4263Z is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    QPA4263C Qorvo Amplifier, Gain Block, 0.05 - 4 GHz, 14.2 dBm, 14 dB, SOT-363