Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SGC2363Z is a high performance SiGe HBT MMIC amplifier utilizing a Darlington configuration with a patented active-bias network. The active bias network provides stable current over temperature and process Beta variations. Designed to run directly from a 3V supply, the SGC2363Z does not require a dropping resistor as compared to typical Darlington amplifiers. The SGC2363Z is designed for high linearity 3V gain block applications that require small size and minimal external components. It is internally matched to 50Ω.
Part Number:
SGC-2363Z
Min Frequency:
0.05 GHz
Max Frequency:
4 GHz
P1dB Typ:
10.4 dBm
Gain Typ:
17.4 dB
Noise Figure Typ:
3.3 dB
Supply Voltage Nominal:
3 V
Package:
SMT
Package Style:
SOT-363
No Content Available

Technical Inquiry Request for SGC-2363Z Amplifier

Fields marked with * are required.
Product Specifications For SGC-2363Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part SGC-2363Z is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA2363C Qorvo Amplifier, Gain Block ,0.05 - 4GHz, 11dBm, 13.4dB, SOT-363