Part Number:
SGB-6433Z
|
Frequency Min:
0 GHz
|
Frequency Max:
3.5 GHz
|
P1dB:
18.5 dBm
|
Gain:
16 dB
|
IP3:
31 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
88 mA
|
Noise Figure:
4.1 dB
|
Package:
QFN 3x3mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |