|
Part Number:
SGB-2400
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
6.9 dBm
|
|
Gain:
17.2 dB
|
|
IP3:
18 dBm
|
|
Supply Voltage \ Vd Max:
3 V
|
|
Quiescent Current \ Id:
25 mA
|
|
Noise Figure:
3.5 dB
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |