Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
SGB-2233Z
Frequency Min:
0 GHz
Frequency Max:
4.5 GHz
P1dB:
6.7 dBm
Gain:
12.9 dB
IP3:
19 dBm
Supply Voltage \ Vd Max:
3 V
Quiescent Current \ Id:
25 mA
Noise Figure:
4.2 dB
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for SGB-2233Z Amplifier

Fields marked with * are required.
Product Specifications For SGB-2233Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices