Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SGA9189Z is a high performance transistor designed for operation to 3GHz. With optimal matching at 2GHz, OIP3 = 39 dBm, and P1dB = 25.5dBm. This RF device is based on a Silicon Germanium Heterostructure Bipolar Transistor (SiGe HBT) process. The SGA9189Z is cost-effective for applications requiring high linearity even at moderate biasing levels. It is well suited for operation at both 5V and 3V. The matte tin finish on the lead-free package utilizes a post annealing process to mitigate tin whisker formation and is RoHS compliant per EU Directive 2002/95. This package is also manufactured with green molding compounds that contain no antimony trioxide nor halogenated fire retardants.
Part Number:
SGA-9189Z
Frequency Min:
0.05 GHz
Frequency Max:
3 GHz
Output Power:
25.8 dBm
Gain:
19 dB
Package:
SOT-89
Supply Voltage:
5 V
Id:
180 mA
Noise Figure:
2.1 dB
Material:
SiGe
No Content Available

Technical Inquiry Request for SGA-9189Z Transistors

Fields marked with * are required.
Product Specifications For SGA-9189Z Transistors
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices