Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SGA8543Z is a high performance Silicon Germanium Heterostructure Bipolar Transistor (SiGe HBT) designed for operation from 50MHzto3.5GHz. The SGA8543Z is optimized for 3.3V operation but can be biased at 2.7V for low-voltage battery operated systems. The device provides low NF and excellent linearity at a low cost. It can be operated over a wide range of currents depending on the power and linearity requirements.The matte tin finish on the lead-free “Z” package is applied using a post annealing process to mitigate tin whisker formation and is RoHS compliant per EU Directive 2002/95. The package body is manufactured with green molding compounds that contain no antimony trioxide or halogenated fire retardants.
Part Number:
SGA-8543Z
Frequency Min:
0.05 GHz
Frequency Max:
3.5 GHz
Output Power:
20.6 dBm
Gain:
14 dB
Package:
SOT-343
Supply Voltage:
3.3 V
Id:
86 mA
Noise Figure:
2.4 dB
Material:
SiGe
No Content Available

Technical Inquiry Request for SGA-8543Z Transistors

Fields marked with * are required.
Product Specifications For SGA-8543Z Transistors
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices