Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SGA8343Z is a high performance Silicon Germanium Heterostructure Bipolar Transistor (SiGe HBT) designed for operation from DC to 6GHz. The SGA8343Z is optimized for 3V operation but can be biased at 2V for low-voltage battery operated systems. The device provides high gain, low NF, and excellent linearity at a low cost. It can be operated at very low bias currents in applications where high linearity is not required. The matte tin finish on the lead-free package utilizes a post annealing process to mitigate tin whisker formation and is RoHS compliant per EU Directive 2002/95. This package is also manufactured with green molding compounds that contain no antimony trioxide nor halogenated fire retardants.

Features:
  • DC to 6GHz Operation
  • 0.9dB NFMIN at 0.9GHz
  • 24dB GMAX at 0.9GHz
  • |GOPT|=0.10 at 0.9GHz
  • OIP3=+28dBm P1dB=+9dBm
  • Low Cost High Performance Versatility
  • Part Number:
    SGA-8343Z
    Frequency Min:
    0 GHz
    Frequency Max:
    4 GHz
    Output Power:
    9 dBm
    Gain:
    19.3 dB
    Package:
    SOT-343
    Supply Voltage:
    3 V
    Id:
    10 mA
    Noise Figure:
    1.1 dB
    Material:
    SiGe
    No Content Available

    Technical Inquiry Request for SGA-8343Z Transistors

    Fields marked with * are required.
    Product Specifications For SGA-8343Z Transistors
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices