|
Part Number:
SGA-7489Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
3 GHz
|
|
P1dB:
22.4 dBm
|
|
Gain:
21.5 dB
|
|
IP3:
35.5 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
115 mA
|
|
Noise Figure:
2.8 dB
|
|
Package:
SOT-89
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |